background-waves

Series: SP4203

0.5pF, 10A SOD323 Discrete TVS Diode
Product Status| Activei
info

The SP4203 integrates low capacitance diodes to provide electronic equipment protection from destructive electrostatic discharges (ESDs). These robust TVSs can withstand repetitive contact or air ESD discharge events at ± 30 kV levels without suffering any performance degradation. This exceeds the ESD contact and air discharge test requirements of IEC 61000-4-2. Additionally, the TVS can withstand an 8/20 surge current event as defined in IEC 61000-4-5 2nd edition up to 10A and still provide low voltage clamping levels.

  • ESD, IEC 61000-4-2, ±30kV contact, ±30kV air
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Lightning, 10A (8/20 as defined in IEC 61000-4-5 2nd edition)
  • Low capacitance of 0.5pF (@ VR=0V)
  • Low leakage current
  • Small SOD323 package fits 0805 footprints
  • AEC-Q101 qualified
  • Halogen free, lead free and RoHS compliant
  • Moisture Sensitivity Level (MSL -1)

SP4203 Parts

FiltersFilters

SP4203 Applications

Highlights Section

  • xDSL Interfaces
  • RS-232
  • RS-485
  • Power Ports
  • Security Equipment
  • Instrumentation
  • Medical Equipment
  • Computers and Peripherals

Series: SP4203 Resources