background-waves

Series: SP4065

3.3V 20A Diode Array - Qualified to AEC-Q101
Product Status| Activei
info

The SP4065 integrates low capacitance diodes with an additional zener diode to protect each I/O pin against ESD and high surge events. This robust device can safely absorb up to 20A per IEC 61000-4-5, 2nd Edition (tp=8/20μs) without performance degradation and a minimum ±30kV ESD per IEC 61000-4-2 International Standard. Their low loading capacitance also makes them ideal for protecting highspeed signal pins.

  • ESD, IEC 61000-4-2, ±30kV contact, ±30kV air
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Lightning, IEC 61000-4-5, 2nd Edition 20A (8/20μs)
  • Low capacitance of 4.4pF (TYP) per I/O
  • Low leakage current of 1μA (MAX) at 3.3V
  • Halogen free, Lead-free and RoHS compliant
  • Moisture Sensitivity Level (MSL - Level 1)

SP4065 Parts

FiltersFilters

SP4065 Applications

Highlights Section

  • LCD/LED TVs
  • Desktops
  • Game Consoles
  • Set Top Boxes
  • Notebooks
  • 1Gb Ethernet
  • Network Hardware
  • Small Cells

Series: SP4065 Resources