SP4060-08ATG - SP4060 Series

Series: SP4060
Questions? Contact Littelfuse Support
TVS Diode Array SP4060 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SP4060-08ATG integrates low capacitance diodes with an additional zener diode to protect each I/O pin against ESD and high surge events. This robust device can safely absorb up to 20A per IEC61000-4-5 (tp=8/20μs) without performance degradation and a minimum ±30kV ESD per IEC61000-4-2 International Standard. Their low loading capacitance also makes them ideal for protecting high speed signal pins.

Features & Benefits:

  • ESD, IEC61000-4-2, ±30kV contact, ±30kV air
  • EFT, IEC61000-4-4, 40A (5/50ns)
  • Lightning, IEC61000-4-5, 20A (8/20μs)
  • Low capacitance of 4.4pF (TYP) per I/O
  • Low leakage current of 1μA (MAX) at 2.5V
  • Moisture Sensitivity Level (MSL-1)
Applications:
  • LCD/PD TVs
  • Desktops
  • Game Consoles
  • Set Top Boxes
  • Notebooks

pdficon ESD System Level Guide

Designers of today’s electronic devices have demanded more functionality with greater flexibility and higher levels of user interaction...

pdficon TVS Diode Array SPA SP4060 Datasheet

The SP4060 integrates low capacitance diodes with an additional zener diode to protect each I/O pin against ESD and high surge events...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP4060-08ATG 8Ch 30KV 2.8V 4.4pF Diode Array MSOP-10 RoHS No 11/02/2010 PbFree No 11/02/2010 CoC_RoHS10_SP4060-08ATG REACH211_Declaration_SP4060-08ATG No
02/28/2012
Does not Contain IPC_SP4060-08ATG_EIH
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.