background-waves

Series: SP4021

2.5pF, 25A Discrete TVS Diode
Product Status| Activei
info

The SP4021 components integrate low capacitance steering diodes with one or two avalanche breakdown diodes for unidirectional or bidirectional protection, respectively, to protect against ESD and lightning induced surge events. These components can safely absorb up to 25A per IEC 61000-4-5 (tp=8/20μs) without performance degradation and a minimum ±30kV ESD per IEC 61000-4-2 International Standard. The low loading capacitance and high surge capability make it ideal for protecting telecommunication ports such as Ethernet and other high speed data interfaces.

  • ESD, IEC 61000-4-2, ±30kV contact, ±30kV air
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Lightning, 25A (8/20 as defined in IEC 61000-4-5 2nd edition)
  • Low capacitance of 2.5pF (@ VR=0V)
  • Low leakage current
  • Unidirectional and Bidirectional configuration
  • Small SOD323 package fits 0805 footprints
  • Moisture Sensitivity Level (MSL-1)
  • AEC-Q101 Qualified
  • Halogen free, Lead free, and RoHS compliant

SP4021 Parts

FiltersFilters

SP4021 Applications

Highlights Section

  • 10/100/1000 Ethernet
  • T1/E1/T3/E3
  • USB 1.1/2.0
  • Power Ports
  • Computers and Peripheral
  • Instrumentation
  • Medical Equipment
  • USB 3.0 and 3.1

Series: SP4021 Resources