background-waves

SP4020-01FTG-C

Product Status| Activei

SP4020-01FTG-C

3.3V30A Bidirectional Discrete TVSDiode | Series: SP4020
info

The SP4020-01FTG-C components integrate low capacitance steering diodes with one or two avalanche breakdown diodes for unidirectional or bidirectional protection, respectively, to protect against ESD and lightning induced surge events. These devices can safely absorb up to 30A per IEC 61000-4-5, 2nd Edition (tp=8/20μs) without performance degradation and a minimum ±30kV ESD per IEC 61000-4-2 International Standard. The low loading capacitance and high surge capability make it ideal for protecting telecommunication ports such as Ethernet and other high speed data interfaces.

PropertyValue
VR (Vstandoff)
3.3
ILeak (µA)
0.1
ESD Contact (kV)
30
ESD Air (kV)
30
Lightning Immunity (8x20µs)(A)
30
Clamp Voltage
6.6V@1A
CI/O TYP (pF)
2.5
Polarity
Bidirectional
Channels
1
MIN VBR@IT (V)
3.5
Package
SOD323
Dynamic Resistance
0.7
Record Type
H
Item Records
0
Clamping Voltage_string
6.6V@1A
  • IEC 61000-4-2 ESD protection: ±30kV by contact and ±30 kV through air
  • IEC 61000-4-4 EFT protection: 40 A (5/50 ns)
  • Lightning, 30A (8/20 as defined in IEC 61000-4-5 2nd edition)
  • Low capacitance of 2.5pF (@ VR=0V)
  • Low leakage current of 0.1μA at 3.3V
  • Unidirectional and Bidirectional configuration
  • Small SOD323 package fits 0805 footprints
  • Moisture Sensitivity Level (MSL-1)
  • AEC-Q101 Qualified
  • Halogen-free, Lead-Free and RoHS-Compliant

SP4020-01FTG-C Applications

Highlights Section

  • 10/100/1000 Ethernet
  • T1/E1/T3/E3
  • USB 1.1/2.0
  • USB 3.0/3.1
  • Power Ports
  • Computers and Peripherals
  • Instrumentation
  • Medical Equipment

SP4020-01FTG-C Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP4020-01FTG-C3.3V30A Bidirectional Discrete TVSDiodeRoHS7/30/2013Pb-Free7/30/2013Pdf IconCoC_RoHS10_SP4020-01FTG-CPdf IconREACH_SVHC Declaration_SP4020-01FTG-C.pdfDoes Not ContainYes7/30/2013Pdf IconIPC_SP4020-01FTG_SP4020-01FTG-C__-IRS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.