background-waves

Series: SP4020

2.5pF, 30A Discrete TVS Diode
Product Status| Activei
info

The SP4020 components integrate low capacitance steering diodes with one or two avalanche breakdown diodes for unidirectional or bidirectional protection, respectively, to protect against ESD and lightning induced surge events. These devices can safely absorb up to 30A per IEC 61000-4-5, 2nd Edition (tp=8/20μs) without performance degradation and a minimum ±30kV ESD per IEC 61000-4-2 International Standard. The low loading capacitance and high surge capability make it ideal for protecting telecommunication ports such as Ethernet and other high speed data interfaces.

  • ESD, IEC 61000-4-2, ±30kV contact, ±30kV air
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Lightning, 30A (8/20 as defined in IEC 61000-4-5 2nd edition)
  • Low capacitance of 2.5pF (@ VR=0V)
  • Low leakage current of 0.1μA at 3.3V
  • Unidirectional and Bidirectional configuration
  • Small SOD323 package fits 0805 footprints
  • Moisture Sensitivity Level (MSL-1)
  • AEC-Q101 Qualified
  • Halogen-Free, Lead-Free and RoHS-Compliant

SP4020 Parts

FiltersFilters

SP4020 Applications

Highlights Section

  • 10/100/1000 Ethernet
  • T1/E1/T3/E3
  • USB 1.1/2.0
  • USB 3.0/3.1
  • Power Ports
  • Computers and Peripherals
  • Instrumentation
  • Medical Equipment

Series: SP4020 Resources