SP4010-02HTG - SP4010 Series

Series: SP4010
Questions? Contact Littelfuse Support
 031
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SP4010-02HTG integrates 2 channels of ultra low capacitance asymmetrical protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust components can safely absorb repetitive ESD strikes above the maximum contact level specified in the IEC 61000-4-2 international standard (±30kV contact discharge) without performance degradation.

Features & Benefits:

  • ESD, IEC 61000-4-2, ±30kV contact, ±30kV air
  • EFT, IEC 61000-4-4, 40A (tP=5/50ns)
  • Lightning, IEC 61000-4-5 2nd edition, 23A (tP=8/20μs)
  • Low capacitance of 0.48pF @0V, 1MHz (TYP) per I/O
  • Low leakage current of 0.2μA (MAX) at 10V
  • Moisture Sensitivity Level (MSL-1)
  • Halogen free, lead free and RoHS compliant

Applications:

  • LCD/PDP TVs
  • External Storages
  • DVD/Blu-ray Players
  • Desktops
  • MP3/PMP
  • Set Top Boxes
  • Smartphones
  • Ultrabooks/Notebooks
  • Digital Cameras

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP4010-02HTG 10V 23A 0.48pF 30kV SOT23-6L TVS Array RoHS No 01/09/2020 PbFree No 01/09/2020 CoC_RoHS10_SP4010-02HTG REACH201_Declaration_SP4010-02HTG Yes
01/09/2020
Does not Contain IPC_SP4010-02HTG
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.