SP3384NUTG Series - 3.3V, 15A Diode Array

Littelfuse TVS Diode Array SP3374 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SP3384NUTG is a low-capacitance, TVS Diode Array designed to provide protection against ESD (electrostatic discharge), CDE (cable discharge events), EFT (electrical fast transients), and lightning induced surges for highspeed, differential data lines. It’s packaged in a µDFN package (3.0 x 2.0mm) and each device can protect up 4 channels up to 15A (IEC 61000-4- 5 2nd edition,) and up to ±30kV ESD (IEC 61000-4-2).

The SP3384NUTG with its low capacitance and low clamping voltage makes it ideal for high-speed data interfaces up to 10GbE application found in switches, servers, etc.

Features & Benefits:

  • ESD, IEC 61000-4-2, ±30kV contact, ±30kV air
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Lightning, IEC 61000- 4-5 2nd edition, 15A (tP=8/20μs)
  • Low capacitance of 0.5pF@0V (TYP)
  • Low leakage current of 3nA(typ) & 40nA(max) at 3.3V
  • Low leakage current of 40nA at 3.3V in 100°C”
  • Low operating and clamping voltage
  • μDFN-10 package is optimized for high-speed data line routing
  • Provides protection for two differential data pairs (4 channels) up to 15A
  • AEC-Q101 qualified

Applications:

  • WAN/LAN Equipment
  • Desktops, Servers and Notebooks
  • LVDS Interfaces
  • Integrated Magnetics
  • Smart TV
  • 2.5G/5G/10G Ethernet

Access specifications, certifications, check availability and order parts below

Catalog #Standoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
CI/OTYP
(pF)
PolarityChannelsPackagePartner ECAD ModelsStockSamples
SP3384NUTG3.30.5±30±301511V@15A0.5Bidirectional4uDFN3020-10LSP3384NUTGCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP3384NUTG 30KV 0.5pF 3.3V 15A uDFN-10 TVS Array RoHS No 01/27/2020 PbFree No 01/27/2020 CoC_RoHS10_SP3384NUTG REACH_SVHC Declaration_SP3384NUTG.pdf Yes
01/27/2020
Does not Contain IPC_SP3384NUTG_TG
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.