background-waves

Series: SP3374NUTG

SP3374NUTG 3.3V 40A Diode Array
Product Status| Activei
info

The SP3374NUTG is a low-capacitance, TVS Diode Array designed to provide protection against ESD (electrostatic discharge), CDE (cable discharge events), EFT (electrical fast transients), and lightning induced surges for high-speed, differential data lines. It’s packaged in a μDFN package (3.0 x 2.0mm) and each device can protect up 4 channels or 2 differential pairs, up to 40A (IEC 61000-4- 5 2nd edition,) and up to 30kV ESD (IEC 61000-4-2). The “flow-through” design minimizes signal distortion, reduces voltage overshoot, and provides a simplified PCB design.

The SP3374NUTG with its low capacitance and low clamping voltage makes it ideal for high-speed data interfaces such as 1GbE applications found in notebooks, switches, etc.

  • ESD, IEC61000-4-2, ±30kV contact, ±30kV air
  • EFT, IEC61000-4-4, 40A (5/50ns)
  • Lightning, IEC61000-4-5, 2nd edition, 40A (tP=8/20μs)
  • Low capacitance of 3.5pF@0V (TYP) per I/O
  • Low leakage current of 0.1μA (TYP) at 3.3V
  • μDFN-10 package is optimized for high-speed data line routing
  • Provides protection for two differential data pairs (4 channels) up to 40A
  • Low operating and clamping voltage
  • AEC-Q101 qualified
  • Halogen free, Lead free and RoHS compliant

SP3374NUTG Parts

FiltersFilters

SP3374NUTG Applications

Highlights Section

  • 10/100/1000 Ethernet
  • WAN/LAN Equipment
  • Desktops, Servers and Notebooks
  • LVDS Interfaces
  • Integrated Magnetics
  • Smart TV

Series: SP3374NUTG Resources