SP3025 Series - 2.5V, 30A Diode Array

littelfuse tvs diode array SP3025-04HTG Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SP3025 is a low-capacitance, TVS Diode Array designed to provide protection against ESD (electrostatic discharge), CDE (cable discharge events), EFT (electrical fast transients), and lightning induced surges for highspeed, differential data lines. It’s packaged in a SOT23- 6L and each device can protect up 4 channels up to 30A (IEC 61000-4- 5 2nd edition,) and up to ±30kV ESD (IEC 61000-4-2).

The SP3025 with its low capacitance and low clamping voltage makes it ideal for high-speed data interfaces such as 1GbE applications found in notebooks, switches, etc. 

Features & Benefits:

  • ESD, IEC 61000-4-2, ±30kV contact, ±30kV air
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Lightning, IEC 61000- 4-5 2nd edition, 30A (tP=8/20μs)
  • Low capacitance of 1.7pF@0V (TYP)
  • Low leakage current of 1nA (TYP) at 2.5V
  • Low operating and clamping voltage
  • Provides protection for two differential data pairs (4 channels) up to 30A
  • Halogen free, Lead free and RoHS compliant
  • Moisture Sensitivity Level (MSL -1)

Applications:

  • 10/100/1000 Ethernet
  • WAN/LAN Equipment
  • Desktops, Servers and Notebooks
  • LVDS Interfaces
  • Integrated Magnetics
  • Smart TV
  • 2.5G/5G/10G Ethernet

Access specifications, certifications, check availability and order parts below

Catalog #AEC-Q101 QualifiedStandoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
CI/OTYP
(pF)
PolarityChannelsMIN VBR@IT
(V)
PackagePartner ECAD ModelsStockSamples
SP3025-04HTGNo2.50.1±30±30309V@30A1.7Bidirectional45.5SOT23-6LSP3025-04HTGCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP3025-04HTG 2.5V 30A 1.7pF 30kV SOT23-6L TVS Array RoHS No 08/19/2020 PbFree No 08/19/2020 CoC_RoHS10_SP3025-04HTG REACH_SVHC Declaration_SP3025-04HTG.pdf Yes
08/19/2020
Does not Contain IPC_SP3025-04HTG_TD
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.