SP2555NUTG Series Series - 2.5V 45A Diode Array

TVS Diode Array SP2555NUTG Hi Res
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SP2555NUTG is a low-capacitance, TVS Diode Array designed to provide protection against ESD (electrostatic discharge), CDE (cable discharge events), EFT (electrical fast transients), and lightning induced surges for high speed, differential data lines. It’s packaged in a μDFN package (3.0 x 2.0mm) and each device can protect up 4 channels or 2 differential pairs, up to 45A (IEC 61000- 4- 5 2nd edition,) and up to 30kV ESD (IEC 61000-4-2). The flow-through” design minimizes signal distortion, reduces voltage overshoot, and provides a simplified PCB design.

The SP2555NUTG with its low capacitance and low clamping voltage makes it ideal for high-speed data interfaces such as 1GbE applications found in notebooks, switches, etc.

Features & Benefits:

  • ESD, IEC 61000-4-2, ±30kV contact, ±30kV air
  •  EFT, IEC 61000-4-4, 40A (5/50ns)
  • Lightning, IEC 61000-4-5 2nd edition, 45A(tP=8/20μs)
  • Low capacitance of 2.5pF@0V (TYP) per I/O
  • Low leakage current of 0.1μA (TYP) at 2.5V
  • μDFN-10 package is optimized for high-speed data line routing
  • Provides protection for two differential data pairs (4 channels) up to 45A
  • Low operating and clamping voltage
  • AEC-Q101 qualified
  • Halogen free, Lead free and RoHS compliant

Applications:

  • 10/100/1000 Ethernet
  •  WAN/LAN Equipment
  • Desktops, Servers and Notebooks
  • LVDS Interfaces
  • Integrated Magnetics
  • Smart TV

Access specifications, certifications, check availability and order parts below

Catalog #Standoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
CI/OTYP
(pF)
PolarityChannelsMIN VBR@IT
(V)
PackagePartner ECAD ModelsStockSamples
SP2555NUTG2.50.5±30±304017V@40A2.5Bidirectional4NAuDFN3020-10LSP2555NUTGCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP2555NUTG 30KV 2.5V 2.5pF 40A Diode Array uDFN-10 RoHS No 09/11/2017 PbFree No 09/11/2017 REACH_SVHC Declaration_SP2555NUTG.pdf Yes
09/11/2017
Does not Contain IPC_SP2555NUTG_IG
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.