SP2525NUTG Series - 2.5V, 30A Diode Array

Littelfuse_TVS_Diode_Array_SP3374_Image 011
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SP2525NUTG is a low-capacitance, TVS Diode Array designed to provide protection against ESD (electrostatic discharge), CDE (cable discharge events), EFT (electrical fast transients), and lightning induced surges for highspeed, differential data lines. It’s packaged in a μDFN package (3.0 x 2.0mm) and each device can protect up 4 channels up to 30A (IEC 61000-4- 5 2nd edition,) and up to ±30kV ESD (IEC 61000-4-2).

The SP2525NUTG with its low capacitance and low clamping voltage makes it ideal for high-speed data interfaces such as 1GbE applications found in notebooks, switches, etc.

Features & Benefits:

  • ESD, IEC 61000-4-2, ±30kV contact, ±30kV air
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Lightning, IEC 61000- 4-5 2nd edition, 30A (tP=8/20μs)
  • Low capacitance of 1.7pF@0V (TYP)
  • Low leakage current of 1nA (TYP) at 2.5V
  • Low operating and clamping voltage
  • μDFN-10 package is optimized for high-speed data line routing
  • Provides protection for two differential data pairs (4 channels) up to 30A
  • Halogen free, Lead free and RoHS compliant
  • Moisture Sensitivity Level (MSL -1)

Applications:

  • 10/100/1000 Ethernet
  • WAN/LAN Equipment
  • Desktops, Servers and Notebooks
  • LVDS Interfaces
  • Integrated Magnetics
  • Smart TV
  • 2.5G/5G/10G Ethernet

Access specifications, certifications, check availability and order parts below

Catalog #AEC-Q101 QualifiedStandoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
CI/OTYP
(pF)
PolarityChannelsMIN VBR@IT
(V)
PackagePartner ECAD ModelsStockSamples
SP2525NUTGNo2.50.1±30±30309V@30A1.7Bidirectional45.5uDFN3020-10LSP2525NUTGCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP2525NUTG 2.5V 30A 1.7pF 30kV uDFN-10L TVS Array RoHS No 03/21/2021 PbFree No 03/21/2021 CoC_RoHS10_SP2525NUTG REACH_SVHC Declaration_SP2525NUTG.pdf Yes
03/21/2021
Does not Contain IPC_SP2525NUTG_TG
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.