background-waves

SP2502LBTG

Product Status| Activei

SP2502LBTG

2 Ch 90A 3.3V TVS SOIC8 | Series: SP2502L
info

The SP2502LBTG provides overvoltage protection for applications such as 10/100/1000 Base-T Ethernet and T3/ E3 interfaces. This device has a low capacitance of only 5pF making it suitable for PHY side Ethernet protection and the capability to protect against both longitudinal and differential transients. Furthermore, the SP2502LBTG is rated up to 100A (tp=2/10μs) making it suitable for line side protection as well against lightning transients as defined by GR-1089 (intra-building), ITU, YD/T, etc. The application schematic provides the connection information for a PHY side protection scheme of a single differential pair.

PropertyValue
VR (Vso)
3.3
ILeak (µA)
1
ESD Contact (kV)
30
ESD Air (kV)
30
Lightning Immunity (8x20µs)(A)
75
Clamp Voltage
20V@75A
CI/O TYP (pF)
5
Polarity
Bidirectional
Channels
2
MIN VBR@IT (V)
3.3
Package
SOIC-8L
Dynamic Resistance
0.1
CMAX
8
Record Type
H
Device Description
3.3V 75A Diode Array
Item Records
0
Device Description_string
3.3V 75A Diode Array
Clamping Voltage_string
20V@75A
  • Lightning protection,IEC61000-4-5, 75 A (8/20μs)
  • Low clamping voltage
  • Low insertion loss, loglinear capacitance
  • Combined longitudinal and metallic protection
  • Clamping speed of nanoseconds
  • SOIC-8 surface mount package (JEDEC MS-012)
  • Lead-Free and RoHS-Compliant

SP2502LBTG Applications

Highlights Section

  • T1/E1 Line cards
  • 10/100/1000 BaseT Ethernet
  • T3/E3 and DS3 Interfaces
  • STS-1 Interfaces

SP2502LBTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP2502LBTG2 Ch 90A 3.3V TVS SOIC8RoHS7/16/2013Pb-Free7/16/2013Pdf IconCoC_RoHS10_SP2502LBTGPdf IconREACH205_Declaration_SP2502LBTGDoes Not ContainYes7/16/2013Pdf IconIPC_SP2502LBTG

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.