SP1050 Series - Power-over-Ethernet PSE Protection

Series: SP1050
Obsolete: 2022 -12-31 Availability: Phase Out/Obsolete

Contact the factory.

Questions? Contact Littelfuse Support
TVS Diode Array SP1050 Hi_Res
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SP1050-04BTG provides over-voltage protection for Power-over-Ethernet PSE equipment in a space saving SOIC-8 package. It incorporates 4 TVS Diodes each with their own decoupling capacitor to stabilize power supplies.

The SP1050 is compatible with IEEE 802.3af and IEEE 802.3at requirements while allowing PoE based systems to be protected against damaging threats such as lightning induced surges (IEC61000-4-5), electrical fast transients (IEC61000-4-4), and Electrostatic Discharges (IEC61000-4-2).

The low clamping voltage of 96V makes it compatible with PSE controller technologies.

Features:

  • Peak pulse power: up to 2.7 kW (8/20 μs)
  • Lightning protection, IEC61000-4-5, 24A(tp=8/20μs)
  • ESD protection of ±30kVcontact discharge,±30kV air discharge,(IEC61000-4-2)
  • Stand-off voltage of 58 V
  • Low clamping voltage of 96V (MAX) at 24A
  • Low leakage current of 0.1 μA at 25 °C and 1 μA at 85 °C
  • Operating Tj max: 150 °C
  • JEDEC registered package outline
  • Embeds 4 decoupling capacititors
  • Meets most stringent environment
Applications:
  • Power-over-Ethernet

Access specifications, certifications, check availability and order parts below

Catalog #AEC-Q101 QualifiedStandoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
CI/OTYP
(pF)
PolarityChannelsMIN VBR@IT
(V)
Package
SP1050-04BTG
Obsolete: 2023 -01-13
Yes581±30±302475V@8A35Bidirectional4NASOIC-8L
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP1050-04BTG 4 Ch 30KV 58V TVS Diode Array SOIC8 RoHS No 12/01/2015 PbFree No 12/01/2015 CoC_RoHS10_SP1050-04BTG REACH211_Declaration_SP1050-04BTG Yes
12/01/2015
Does not Contain IPC_SP1050-04BTG_EH
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.