SLVU2.8-8 Series - 2.8V 30A TVS Array

TVS Diode Array SLVU2_8_8 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SLVU2.8-8 was designed to protect low voltage, CMOS devices from ESD and lightning induced transients. There is a compensating diode in series with each low voltage TVS to present a low loading capacitance to the line being protected. These robust structures can safely absorb repetitive ESD strikes at ±30kV (contact discharge) per IEC 61000-4-2 standard and can safely dissipate up to 30A (IEC 61000-4-5 2nd Edition, tP=8/20μs) with very low clamping voltages.

Features & Benefits:

  • ESD, IEC 61000-4-2, ±30kV contact, ±30kV air
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Lightning, IEC 61000-4-5 2nd Edition, 30A (8/20μs)
  • Low capacitance of 2.6pF per line
  • Low leakage current of 0.1μA (MAX) at 2.8V
  • SOIC-8 (JEDEC MO-012)pin configuration allows for protection of all 4 differential pair for 1GbE
  • RoHS Compliant and Lead Free
  • Moisture Sensitivity Level (MSL-1)

Applications:

  • 10/100/1000 Ethernet
  • WAN/LAN Equipment
  • Switching Systems
  • Desktops, Servers, and Notebooks
  • Analog Inputs
  • Base Stations

Access specifications, certifications, check availability and order parts below

Catalog #AEC-Q101 QualifiedStandoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
CI/OTYP
(pF)
PolarityChannelsMIN VBR@IT
(V)
PackagePartner ECAD ModelsStockSamples
SLVU2.8-8BTGYes2.80.1±30±30308.5V@5A2.6Bidirectional83SOIC-8LSLVU2.8-8BTGCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SLVU2.8-8BTG 8 Ch 30KV 2.8V TVS SOIC-8 RoHS No 04/07/2015 PbFree No 04/07/2015 CoC_RoHS10_SLVU2.8-8BTG REACH219_Declaration_SLVU2.8-8BTG Yes
04/07/2015
Does not Contain IPC_SLVU2.8-8BTG_YIH
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon ESD System Level Guide

Designers of today’s electronic devices have demanded more functionality with greater flexibility and higher levels of user interaction...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon TVS Diode Array SLVU2.8-8 Datasheet

pdficon Circuit Protection Products Selection Guide