background-waves

Series: SLVU2.8-4BTG-S

2.8V 40A TVS Array
Product Status| Activei
info

The SLVU2.8-4BTG-S was designed to protect low voltage, CMOS devices from ESD and lightning induced transients.

There is a compensating diode in series with each low voltage TVS to present a low loading capacitance to the line being protected. These robust structures can safely absorb repetitive ESD strikes at ±30kV (contact discharge) per IEC61000-4-2 standard and each structure can safely dissipate up to 40A (IEC61000-4-5 2nd edition, tP=8/20μs) with very low clamping voltages.

  • ESD, IEC61000-4-2, ±30kV contact, ±30kV air
  • EFT, IEC61000-4-4, 40A (5/50ns)
  • Lightning, IEC61000-4-5, 2nd edition, 40A (8/20μs)
  • Low capacitance of 2pF per line
  • Low leakage current of 1μA (MAX) at 2.8V
  • SOIC-8 (JEDEC MO-012) pin configuration allows for simple flow-through layout
  • Halogen free, Lead free and RoHS compliant

SLVU2.8-4BTG-S Parts

FiltersFilters

SLVU2.8-4BTG-S Applications

Highlights Section

  • 10/100/1000 Ethernet Interfaces
  • WAN/LAN Equipment
  • Switching Systems
  • Desktops, Servers, and Notebooks
  • Analog Inputs
  • Base Stations

Series: SLVU2.8-4BTG-S Resources