background-waves

AQ4020-01FTG-C

Product Status| Activei

AQ4020-01FTG-C

1Ch 30KV 5V Bi TVS Diode Array | Series: AQ4020
info

The AQ4020-01FTG-C components integrate low capacitance steering diodes with one or two avalanche breakdown diodes for unidirectional or bidirectional protection, respectively, to protect against ESD and lightning induced surge events. These components can safely absorb up to 30A per IEC 61000-4-5 2nd edition (tp=8/20μs) without performance degradation and a minimum ±30kV ESD per IEC 61000- 4-2 International Standard. The low loading capacitance and high surge capability make it ideal for protecting telecommunication ports such as Ethernet and other high speed data interfaces.

PropertyValue
AEC-Q101 Qualified
Yes
VR (Vso)
3.3
ILeak (µA)
0.1
ESD Contact (kV)
±30
ESD Air (kV)
±30
Lightning Immunity (8x20µs)(A)
30
Clamp Voltage
6.6V@1A
CI/O TYP (pF)
2.5
Polarity
Bidirectional
Channels
1
MIN VBR@IT (V)
3.5
Package
SOD323
Dynamic Resistance
0.4
Record Type
H
Item Records
0
Clamping Voltage_string
6.6V@1A
  • IEC 61000-4-2 ESD protection: ±30kV by contact and ±30 kV through air
  • IEC 61000-4-4 EFT protection: 40 A (5/50 ns)
  • Lightning, IEC 61000-4-5 2nd edition, 30A (tP=8/20μs)
  • Low capacitance of 2.5pF(@ VR=0V)
  • Low leakage current of 0.1μA at 3.3V
  • Unidirectional and Bidirectional configuration
  • Small SOD323 package fits 0805 footprints
  • AEC-Q101 qualified
  • Lead-free, halogen-free, and RoHS compliant
  • Moisture Sensitivity Level (MSL -1)

AQ4020-01FTG-C Applications

Highlights Section

  • 10/100/1000 Ethernet
  • T1/E1/T3/E3
  • USB 1.1/2.0
  • Power Ports
  • Computers and Peripherals
  • Instrumentation
  • Medical Equipment
  • CAN Bus protection
  • Automotive applications

AQ4020-01FTG-C Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
AQ4020-01FTG-C1Ch 30KV 5V Bi TVS Diode ArrayRoHS4/26/2019Pb-Free4/26/2019Pdf IconCoC_RoHS10_AQ4020-01FTG-CPdf IconREACH_SVHC Declaration_AQ4020-01FTG-C.pdfDoes Not ContainYes4/26/2019

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.