SPHV12-01KTG - SPHV Series

Series: SPHV
Obsolete: 2022 -07-03 Replaced By: SPHV12-01ETG Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
TVS Diode Array SPHV Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This series is not recommended for new designs. Suggests to use SPHVxx-01ETG commercial series or AQHVxx-01ETG automotive grade series for the new designs in near future. 

The Littelfuse SPHV Series 200W Discrete Unidirectional TVS Diode Array (SPA® Diodes) is designed to protect sensitive equipment from damage due to electrostatic discharge (ESD) and other overvoltage transients far better than alternative technologies. The SPHV Series can safely absorb repetitive ESD strikes above the maximum level of the IEC61000-4-2 international standard without performance degradation and can safely dissipate up to 8A of induced surge current with 60 percent lower clamping voltages than alternative technologies. Their SOD882 packages make them well suited for replacing 0402-sized multilayer varistors (MLVs).

Features:

  • Protects against damage due to electrostatic dissipation and other overvoltage transients: ESD: IEC61000-4-2, ±15-30kV; Lightning: IEC61000-4-5, 2–8A; EFT: IEC61000-4-4, 40A
  • Low dynamic resistance
  • No inherent wear-out factor
  • AEC-Q101 qualified
Applications:
  • Automotive electronics
  • LED lighting modules
  • Portable instrumentation
  • General purpose I/O,
  • Mobile and handheld devices
  • CAN and LIN busses
  • Other low-speed I/Os

pdficon TVS Diode Array SPA SPHV Datasheet

The SPHV series is designed to replace multilayer varistors (MLVs) in portable applications LED lighting modules and low speed I/Os. It will protect sensitive equipment from damage due to electrostatic discharge (ESD) and other overvoltage transients.

pdficon USB3 1 Type C ESD Protection Solution Flyer

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SPHV12-01KTG 1Ch 200W 12V Undirectional TVS Diode RoHS No 07/07/2015 PbFree No 07/07/2015 Yes
07/07/2015
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.