background-waves

SP712-02HTG

Product Status| Activei

SP712-02HTG

12V 20A 30kV SOT23-3L Diodes Array | Series: SP712
info

The SP712 TVS Diode Array is designed to protect RS-485 applications with asymmetrical working voltages (-7V to 12V) from damage due to electrostatic discharge (ESD), electrical fast transients (EFT), and lightning induced surges.

The SP712 can absorb repetitive ESD strikes above the maximum level specified in IEC 61000-4-2 international standard without performance degradation and safely dissipate up to 20A of 8/20us induced surge current (IEC 61000-4-5) with very low clamping voltages.

PropertyValue
AEC-Q101 Qualified
Yes
VR (Vstandoff)
12
ILeak (µA)
1
ESD Contact (kV)
±30
ESD Air (kV)
±30
Lightning Immunity (8x20µs)(A)
20
Clamp Voltage
19V@1A
CI/O TYP (pF)
N/A
Polarity
Bidirectional
Channels
2
MIN VBR@IT (V)
13.3
Package
SOT23-3L
Dynamic Resistance
0.26
CMAX
75
Record Type
H
Item Records
0
Clamping Voltage_string
19V@1A
  • IEC 61000-4-2 ESD protection: ±30kV by contact and ±30 kV through air
  • EFT, IEC 61000-4-4, 50A (5/50ns)
  • Lightning, IEC 61000- 4-5 2nd edition, 20A (tP=8/20μs)
  • Working Voltages: -7V to 12V
  • Low clamping voltage
  • Low leakage current
  • Lead-free, halogen-free, and RoHS compliant
  • Moisture Sensitivity Level(MSL -1)
  • AEC-Q101 qualified

SP712-02HTG Applications

Highlights Section

  • RS-485
  • Fieldbus
  • Modbus
  • Profibus
  • DMX512
  • Security Systems
  • Automated Teller Machines (ATMs)
  • Lighting Control DALI
  • Communication Equipments

SP712-02HTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP712-02HTG12V 20A 30kV SOT23-3L Diodes ArrayRoHS3/2/2020Pb-Free3/2/2020Pdf IconCoC_RoHS10_SP712-02HTGPdf IconREACH_SVHC Declaration_SP712-02HTG.pdfDoes Not ContainYes3/2/2020Pdf IconIPC_SP712-02HTG_EF

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.