background-waves

Series: SP712

640W Asymmetrical TVS Diode Array
Product Status| Activei
info

The SP712 TVS Diode Array is designed to protect RS-485 applications with asymmetrical working voltages (-7V to 12V) from damage due to electrostatic discharge (ESD), electrical fast transients (EFT), and lightning induced surges.

The SP712 can absorb repetitive ESD strikes above the maximum level specified in IEC 61000-4-2 international standard without performance degradation and safely dissipate up to 20A of 8/20us induced surge current (IEC 61000-4-5) with very low clamping voltages.

  • ESD, IEC 61000-4-2, ±30kV contact, ±30kV air
  • EFT, IEC 61000-4-4, 50A (5/50ns)
  • Lightning, IEC 61000- 4-5 2nd edition, 20A (tP=8/20μs)
  • Working Voltages: -7V to 12V
  • Low clamping voltage
  • Low leakage current
  • Halogen free, Lead free and RoHS compliant
  • Moisture Sensitivity Level(MSL -1)
  • AEC-Q101 qualified

SP712 Parts

FiltersFilters

SP712 Applications

Highlights Section

  • RS-485
  • Fieldbus
  • Modbus
  • Profibus
  • DMX512
  • Security Systems
  • Automated Teller Machines (ATMs)
  • Lighting Control - DALI
  • Communication Equipments

Series: SP712 Resources