SP6150 Series - 100pF 30kV EMI Filter Array

Series: SP6150
Obsolete: 2023 -01-13 Availability: Phase Out/Obsolete

Contact the factory.

Questions? Contact Littelfuse Support
Littelfuse TVS Diode Array SP6150 image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Littelfuse SP6150 SPA series integrates EMI filter (C-R-C) into SOT23-3 package providing greater than -25dB attenuation at 400MHz. Additionally, it is capable of shunting ±30kV ESD strikes (IEC61000-4-2, contact discharge) away from sensitive electronic components.

Features & Benefits:

  • EMI filtering of frequencies from 400MHz to 3GHz 
  • ESD, IEC 61000-4-2, ±30kV contact, ±30kV air
  • Moisture Sensitivity Level(MSL -1) 
  • Lead free and RoHS compliant

Applications:

  • Keypad interface for portable electronics 
  • LCD and camera display interfaces for handsets 
  • Connector interfaces for portable electronics
  • Mobile phone 
  • Smartphone 
  • Portable navigation component

Access specifications, certifications, check availability and order parts below

Catalog #AEC-Q101 QualifiedStandoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
CI/OTYP
(pF)
PolarityChannelsPackagePartner ECAD Models
SP6150-01HTG
Obsolete: 2023 -01-13
Yes51±30±30na100Bidirectional1SOT23-3LSP6150-01HTG
To request product environmental information, please complete the Product Environmental Information Request Form.