SP3423 Series - 0.2pF, +10kV/-10kV Diode Array

tvs diode array SP3423 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SP3423 integrates 2 channels of low capacitance steering diodes and an additional zener diode to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). The SP3423 can safely absorb repetitive ESD strikes above the maximum contact level specified in IEC 61000-4-2 international standard (±8kV contact discharge) without performance degradation. The low off-state capacitance makes it ideal for protecting high-speed signal lines such as USB2.0 and 1Gb Ethernet with an extremely low dynamic resistance to protect the most sensitive, state of the art chipsets against ESD transients.

Features & Benefits:

  • ESD, IEC 61000-4-2, ±10kV contact, ±15kV air
  • EFT, IEC 61000-4-4, 80A (tP=5/50ns)
  • Lightning, 2A (8/20 as defined in IEC 61000-4-5 2nd edition)
  • Low capacitance of 0.2pF (TYP) per I/O
  • Low leakage current of 0.01μA (TYP) at 5V
  • Tiny μDFN( JEDEC MO229) package (1.2mm x 1.0mm x 0.5mm)
  • AEC-Q101 qualified
  • Moisture Sensitivity Level(MSL -1)
  • Halogen free, lead free and RoHS compliant

Applications:

  • LCD/PDP TVs

  • External Storages

  • DVD/Blu-ray Players

  • Set Top Boxes

  • Smartphones

  • Ultrabooks/Notebooks

  • Digital Cameras

  • Portable Medical

  • Automotive Electronics

  • Wearable Technology

Access specifications, certifications, check availability and order parts below

Catalog #AEC-Q101 QualifiedStandoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
CI/OTYP
(pF)
PolarityChannelsMIN VBR@IT
(V)
PackagePartner ECAD ModelsStockSamples
SP3423-02UTGYes50.01+20/-10+30/-15210.4V@1A0.96Bidirectional27uDFN1610-6LSP3423-02UTGCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP3423-02UTG 2 Ch 5V 2A 0.2pF TVS Diode Array uDFN-6 RoHS No 10/18/2018 PbFree No 10/18/2018 CoC_RoHS10_SP3423-02UTG REACH_SVHC Declaration_SP3423-02UTG Yes
10/18/2018
Does not Contain IPC_SP3423-02UTG_XK
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon ESD System Level Guide

Designers of today’s electronic devices have demanded more functionality with greater flexibility and higher levels of user interaction...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon TVS Diode Array SPA SP3423 Datasheet

pdficon Circuit Protection Products Selection Guide