background-waves

Series: SP1305

30pF, 30kV TVS Diode Array
Product Status| Activei
info

The SP1305 TVS Diode Array is designed to protect sensitive equipment from damage due to electrostatic discharge (ESD), electrical fast transients (EFT), and lightning induced surges. The SP1305 can absorb repetitive ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard without performance degradation and safely dissipate up to 5A of 8/20μs induced surge current (IEC- 61000-4-5, 2nd edition) with very low clamping voltages.

  • ESD, IEC 61000-4-2, ±30kV contact, ±30kV air
  • EFT, IEC 61000-4-4, 50A (5/50ns)
  • Lightning, 5A (8/20μs as defined in IEC 61000-4-5 2nd edition)
  • Low clamping voltage
  • Low leakage current
  • AEC-Q101 qualified
  • Moisture Sensitivity Level (MSL-1)

SP1305 Parts

FiltersFilters

SP1305 Applications

Highlights Section

  • Industrial equipment
  • Test and medical equipment
  • Point-of-Sale terminals
  • Motor controls
  • Legacy ports (RS-232, RS-485)
  • Security and alarm system

Series: SP1305 Resources