background-waves

SP1233-01ETG

Product Status| Activei

SP1233-01ETG

1ch bi-dir. 20A 3.3V TVS Diode SOD882 | Series: SP1233
info

The SP1233 includes TVS diodes fabricated in a proprietary silicon avalanche technology to protect each I/O pin and provide a high level of protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes at ±30kV (contact discharge, IEC61000-4-2) without performance degradation. Additionally, the SP1233 offers up to 20A 8/20 surge rating with low clamping voltages.

PropertyValue
VR (Vso)
3.3
ILeak (µA)
0.5
ESD Contact (kV)
±30
ESD Air (kV)
±30
Lightning Immunity (8x20µs)(A)
20
Clamp Voltage
6.1V@1A
CI/O TYP (pF)
35
Polarity
Bidirectional
Channels
1
Package
SOD882
Dynamic Resistance
0.07
Record Type
H
Item Records
0
Clamping Voltage_string
6.1V@1A
  • IEC 61000-4-2 ESD protection: ±30kV by contact and ±30 kV through air
  • IEC 61000-4-4 EFT protection: 40 A (5/50 ns)
  • Lightning, 20A (8/20 as defined in IEC 61000-4-5 2nd edition)
  • Low clamping voltage
  • Low leakage current
  • AEC-Q101 qualified
  • Moisture Sensitivity Level(MSL -1)
  • Lead-free, halogen-free, and RoHS compliant

SP1233-01ETG Applications

Highlights Section

  • Switches and Buttons
  • Test Equipment and Instrumentation
  • Point-of-Sale Terminals
  • Medical Equipment
  • Notebooks / Desktops / Servers
  • Computer Peripherals

SP1233-01ETG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP1233-01ETG1ch bi-dir. 20A 3.3V TVS Diode SOD882RoHS4/3/2018Pb-Free4/3/2018Pdf IconCoC_RoHS10_SP1233-01ETGPdf IconREACH_SVHC Declaration_SP1233-01ETG.pdfDoes Not ContainYes4/3/2018Pdf IconIPC_SP1233-01ETG_EF

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.