background-waves

SP1103C-01UTG

Product Status| Activei

SP1103C-01UTG

30KV 3.3V 80A TVS Diod uDFN-2 | Series: SP1103C
info

The SP1103C includes TVS diodes fabricated in a proprietary silicon avalanche technology protect each I/O pin to provide a high level of protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes at ±30kV (contact discharge, IEC61000-4-2) without performance degradation. Additionally, each diode can safely dissipate 80A of 8/20mssurge current (IEC61000-4-5, 2nd edition) with very low clamping voltages.

PropertyValue
VR (Vso)
3.3
ILeak (µA)
1
ESD Contact (kV)
±30
ESD Air (kV)
±30
Lightning Immunity (8x20µs)(A)
80
Clamp Voltage
9V@80A
CI/O TYP (pF)
130
Polarity
No
Channels
1
MIN VBR@IT (V)
3.4
Package
uDFN1610
Dynamic Resistance
0.01
Record Type
H
Item Records
0
Clamping Voltage_string
9V@80A
  • IEC 61000-4-2 ESD protection: ±30kV by contact and ±30 kV through air
  • IEC 61000-4-4 EFT protection: 40 A (5/50 ns)
  • Lightning, IEC 61000-4-5 2nd edition, 80 A (tP=8/20μs)
  • Low clamping voltage
  • Low leakage current
  • Moisture Sensitivity Level (MSL-1)
  • Lead-free, halogen-free, and RoHS compliant
  • AEC-Q101 qualified

SP1103C-01UTG Applications

Highlights Section

  • Switches and Buttons
  • Test Equipment and Instrumentation
  • Point-of-Sale Terminals
  • Medical Equipment
  • Notebooks / Desktops / Servers
  • Computer Peripherals
  • Automotive Electronics

SP1103C-01UTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP1103C-01UTG30KV 3.3V 80A TVS Diod uDFN-2RoHS5/28/2017Pb-Free5/28/2017Pdf IconCoC_RoHS10_SP1103C-01UTGPdf IconREACH_SVHC Declaration_SP1103C-01UTGDoes Not ContainYes5/28/2017Pdf IconIPC_SP1103C-01UTG_EK

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.