background-waves

Series: SP1103C

80A Discrete Bidirectional TVS Diode
Product Status| Activei
info

The SP1103C includes TVS diodes fabricated in a proprietary silicon avalanche technology protect each I/O pin to provide a high level of protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes at ±30kV (contact discharge, IEC61000-4-2) without performance degradation. Additionally, each diode can safely dissipate 80A of 8/20mssurge current (IEC61000-4-5, 2nd edition) with very low clamping voltages.

  • ESD, IEC 61000-4-2, ±30kV contact, ±30kV air
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Lightning, IEC 61000-4-5 2nd edition, 80A (tP=8/20μs)
  • Low clamping voltage
  • Low leakage current
  • Moisture Sensitivity Level (MSL-1)
  • Halogen free, Lead free and RoHS compliant
  • AEC-Q101 qualified

SP1103C Parts

FiltersFilters

SP1103C Applications

Highlights Section

  • Switches / Buttons
  • Test Equipment / Instrumentation
  • Point-of-Sale Terminals
  • Medical Equipment
  • Notebooks / Desktops / Servers
  • Computer Peripherals
  • Automotive Electronics

Series: SP1103C Resources