background-waves

Series: SP1064E

14pF 25KV TVS Diode Array
Product Status| Activei
info

The SP1064E is an avalanche breakdown diode fabricated in a proprietary silicon avalanche technology protect each I/O pin to provide a high level of protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes above the maximum level specified in IEC 61000-4-2 international standard (Level 4, ±8kV contact discharge) without performance degradation.

  • ESD, IEC 61000-4-2, ±25kV contact, ±30kV air
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Surge tolerance, IEC 61000-4- 5 2nd Edition, 3.5A (8/20us)
  • Low capacitance of 14.0pF (TYP) per I/O
  • Low leakage current of 0.05μA (TYP) at 60V
  • Small form factor μDFN( JEDEC MO-229) package saves board space
  • Halogen free, Lead free and RoHS compliant
  • Moisture Sensitivity Level(MSL -1)

SP1064E Parts

FiltersFilters

SP1064E Applications

Highlights Section

  • LCD/PDP TVs
  • DVD Players
  • Desktops
  • MP3/PMP
  • Set Top Boxes
  • Mobile Phones
  • Notebooks
  • Digital Cameras

Series: SP1064E Resources