background-waves

SP1064-04UTG

Product Status| Activei

SP1064-04UTG

4Ch 15KV 60V 8.5pF TVS Diode uDFN-10 | Series: SP1064
info

The SP1064 is an avalanche breakdown diode fabricated in a proprietary silicon avalanche technology protect each I/O pin to provide a high level of protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes above the maximum level specified in IEC 61000-4-2 international standard (Level 4, ±8kV contact discharge) without performance degradation. Their very low loading capacitance also makes them ideal for protecting high speed signal pins.

PropertyValue
VR (Vstandoff)
60
ILeak (µA)
0.05
ESD Contact (kV)
±15
ESD Air (kV)
±20
Lightning Immunity (8x20µs)(A)
2
Clamp Voltage
81
CI/O TYP (pF)
8.5
Polarity
Bidirectional
Channels
4
Package
uDFN2510-10L
Dynamic Resistance
4
Record Type
H
Item Records
0
Clamping Voltage_string
81
  • ESD, IEC 61000-4-2, ±15 kV contact, ±20kV air
  • IEC 61000-4-4 EFT protection: 40 A (5/50 ns)
  • Lightning, 2 A (8/20μs as defined in IEC 61000-4-5, 2nd Edition)
  • Low capacitance of 8.5pF (TYP) per I/O
  • Low leakage current of 0.05μA (TYP) at 60V
  • Small form factor μDFN (JEDEC MO-229) package saves board space
  • Lead free and RoHS compliant
  • AEC-Q101 qualified

SP1064-04UTG Applications

Highlights Section

  • LCD/PDP TVs
  • DVD Players
  • Desktops
  • MP3/PMP
  • Set Top Boxes
  • Mobile Phones
  • Notebooks
  • Digital Cameras

SP1064-04UTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP1064-04UTG4Ch 15KV 60V 8.5pF TVS Diode uDFN-10RoHS10/8/2017Pb-Free10/8/2017Pdf IconCoC_RoHS10_SP1064-04UTGPdf IconREACH_SVHC Declaration_SP1064-04UTG.pdfDoes Not ContainYes10/8/2017Pdf IconIPC_SP1064-01UTG_EG

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.