background-waves

Series: SP1064

8.5pF, 15KV Diode Array
Product Status| Activei
info

The SP1064 is an avalanche breakdown diode fabricated in a proprietary silicon avalanche technology protect each I/O pin to provide a high level of protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes above the maximum level specified in IEC 61000-4-2 international standard (Level 4, ±8kV contact discharge) without performance degradation. Their very low loading capacitance also makes them ideal for protecting high speed signal pins.

  • ESD, IEC 61000-4-2, ±15kV contact, ±20kV air
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Lightning, 2A (8/20μs as defined in IEC 61000-4-5, 2nd Edition)
  • Low capacitance of 8.5pF (TYP) per I/O
  • Low leakage current of 0.05μA (TYP) at 60V
  • Small form factor μDFN (JEDEC MO-229) package saves board space
  • Lead free and RoHS compliant
  • AEC-Q101 qualified

SP1064 Parts

FiltersFilters

SP1064 Applications

Highlights Section

  • LCD/PDP TVs
  • DVD Players
  • Desktops
  • MP3/PMP
  • Set Top Boxes
  • Mobile Phones
  • Notebooks
  • Digital Cameras

Series: SP1064 Resources

Marketing System Internal Email System