background-waves

Series: SP1026

SP1026 Series 15pF 30kV Bidirectional Discrete TVS
Product Status| Activei
info

The SP1026 back-to-back diodes are fabricated in a proprietary silicon avalanche technology. These diodes provide a high ESD (electrostatic discharge) protection level for electronic equipment. The SP1026 TVS can safely absorb repetitive ESD strikes at ±30kV (contact discharge, IEC 61000-4-2) without performance degradation. Additionally, each diode can safely dissipate 5A of 8/20μs surge current (IEC 61000-4-5) with very low clamping voltages.

  • ESD, IEC 61000-4-2, ±30kV contact, ±30kV air
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Lightning, 5A (8/20μs as defined in IEC 61000-4-5 2nd edition)
  • Low leakage current of 0.5μA (MAX) at 5V
  • Space efficient 0201 footprint
  • Halogen free, Lead free and RoHS compliant
  • μDFN-2 footprint component
  • AEC-Q101 qualified

SP1026 Parts

FiltersFilters

SP1026 Applications

Highlights Section

  • Mobile phones
  • Smart phones
  • Smart watches
  • Tablets
  • Portable navigation devices
  • Portable medical devices

Series: SP1026 Resources