background-waves

Series: SP1008

Series 6pF 15kV Bidirectional Discrete TVS
Product Status| Activei
info

The SP1008 includes back-to-back TVS diodes fabricated in a proprietary silicon avalanche technology to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard (±15kV contact discharge) without performance degradation. The back-to-back configuration provides symmetrical ESD protection for data lines when AC signals are present.

  • RoHS compliant, Halogen-free and Lead free
  • ESD, IEC 61000-4-2, ±15kV contact, ±15kV air
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Lightning, 3A (8/20μs as defined in IEC 61000-4-5 2nd Edition)
  • Low capacitance of 6pF (@ VR=5V)
  • Low leakage current of 0.1μA at 5V
  • Space efficient 0201 footprint

SP1008 Parts

FiltersFilters

SP1008 Applications

Highlights Section

  • Mobile phones
  • MP3/PMP
  • PDA
  • Camcorders
  • Smart phones
  • External storage
  • Tablets
  • Digital cameras

Series: SP1008 Resources