background-waves

SM24CANB-02HTG

Product Status| Activei

SM24CANB-02HTG

2Ch 30KV 24V 500W TVS Diode Array | Series: SM24CANB
info

The SM24CANB TVS Diode Array is designed to protect automotive Controller Area Network (CAN) lines from damage due to electrostatic discharge (ESD), electrical fast transient (EFT), and other overvoltage transients.

The SM24CANB Series can absorb repetitive ESD strikes above the maximum level specified in the IEC61000-4-2 international standard without performance degradation and safely dissipate 10A of 8/20s surge current (IEC61000-4-5) with very low clamping

PropertyValue
AEC-Q101 Qualified
Yes
VR (Vso)
24
ILeak (µA)
0.1
ESD Contact (kV)
±30
ESD Air (kV)
±30
Lightning Immunity (8x20µs)(A)
10
Clamp Voltage
34V@1A
Polarity
Bidirectional
Channels
2
Package
SOT23-3L
Dynamic Resistance
1.2
CMAX
30
Record Type
H
Item Records
0
Clamping Voltage_string
34V@1A
  • ESD, IEC61000-4-2, ±30kV contact, ±30kV air
  • EFT, IEC61000-4-4,40A (5/50ns)
  • Lightning, IEC61000-4-5,10 A (tp=8/20μs)
  • Low clamping voltage
  • Low leakage current
  • AEC-Q101 qualified
  • RoHS compliant and Lead-free
  • Surge tolerance, IEC 61000-4-5 2nd edition, 10 A (tp=8/20μs)
  • PPAP capable
  • Lead-free, halogen-free, and RoHS compliant

SM24CANB-02HTG Applications

Highlights Section

  • CAN Bus Protection
  • Automotive Networks
  • On-Board Diagnostics
  • Sensors, Actuators
  • Energy Bus
  • Industrial Control Networks
  • Device Net
  • Safety BUS
  • CAN open

SM24CANB-02HTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SM24CANB-02HTG2Ch 30KV 24V 500W TVS Diode ArrayRoHS2/26/2015Pb-Free2/26/2015Pdf IconCoC_RoHS10_SM24CANB-02HTGPdf IconREACH_SVHC Declaration_SM24CANB-02HTG.pdfDoes Not ContainYes2/26/2015Pdf IconIPC_SM24CANB-02HTG_EH

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.