background-waves

Series: SM24CANB

500W TVS Diode Array- Qualified to AEC-Q101
Product Status| Activei
info

The SM24CANB TVS Diode Array is designed to protect automotive Controller Area Network (CAN) lines from damage due to electrostatic discharge (ESD), electrical fast transient (EFT), and other overvoltage transients.

The SM24CANB Series can absorb repetitive ESD strikes above the maximum level specified in the IEC61000-4-2 international standard without performance degradation and safely dissipate 10A of 8/20s surge current (IEC61000-4-5) with very low clamping

  • ESD, IEC61000-4-2, ±30kV contact, ±30kV air
  • EFT, IEC61000-4-4,40A (5/50ns)
  • Lightning, IEC61000-4-5,10A (tp=8/20μs)
  • Low clamping voltage
  • Low leakage current
  • AEC-Q101 qualified
  • RoHS compliant and Lead-free
  • Surge tolerance, IEC 61000-4-5 2nd edition, 10A (tp=8/20μs)
  • PPAP capable
  • Halogen free, lead free and RoHS compliant

SM24CANB Parts

FiltersFilters

SM24CANB Applications

Highlights Section

  • CAN Bus Protection
  • Automotive Networks\
  • On-Board Diagnostics
  • Sensors, Actuators
  • Energy Bus
  • Industrial Control Networks
  • Device Net
  • Safety BUS
  • CAN open

Series: SM24CANB Resources