background-waves

SD15C-01FTG

Product Status| Activei

SD15C-01FTG

1 Ch 30KV 15V TVS Diode Array SOD323 | Series: SDC
info

The SD15C-01FTG can safely absorb repetitive ESD strikes at ±30kV (contact discharge, IEC 61000-4-2) without performance degradation and safely dissipate 30A (SD05C) of 8/20μs induced surge current (IEC 61000-4-5 2nd Edition) with very low clamping voltages.

PropertyValue
AEC-Q101 Qualified
Yes
VR (Vso)
15
ILeak (µA)
1
ESD Contact (kV)
30
ESD Air (kV)
30
Lightning Immunity (8x20µs)(A)
12
Clamp Voltage
24V@1A
Polarity
Bidirectional
Channels
1
MIN VBR@IT (V)
16.7
Package
SOD323
Dynamic Resistance
0.46
CMAX
75
Record Type
H
Device Description
15V 450W Discrete Bidirectional TVS Diode
Item Records
0
Device Description_string
15V 450W Discrete Bidirectional TVS Diode
Clamping Voltage_string
24V@1A
  • IEC 61000-4-2 ESD protection: ±30kV by contact and ±30 kV through air
  • IEC 61000-4-4 EFT protection: 40 A (5/50 ns)
  • Lightning, 30A (8/20μs as defined in IEC 61000-4-5 2nd edition) SD05C
  • Low clamping voltage
  • Low leakage current
  • Small SOD323 package fits 0805 footprints
  • AEC-Q101 qualified
  • RoHS Compliant and Lead Free
  • Moisture Sensitivity Level

SD15C-01FTG Applications

Highlights Section

  • Switches and Buttons
  • Test Equipment and Instrumentation
  • Point-of-Sale Terminals
  • Medical Equipment
  • Notebooks / Desktops / Servers
  • Computer Peripherals
  • Automotive Electronics

SD15C-01FTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SD15C-01FTG1 Ch 30KV 15V TVS Diode Array SOD323RoHS11/4/2014Pb-Free11/4/2014Pdf IconCoC_RoHS10_SD15C-01FTGPdf IconREACH_SVHC Declaration_SD15C-01FTGDoes Not ContainYes11/4/2014

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.