SD22 Series - 950W Discrete Unidirectional TVS Diode

Series: SD22
Littelfuse TVS Diode Array SD22 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Unidirectional SD22 Series is designed for use in electronic equipment for low speed and DC applications. It will protect any sensitive equipment from damage due to electrostatic discharge (ESD) and other transient events. The SD22 series can safely absorb repetitive ESD strikes at ±30kV (contact discharge, IEC 61000-4-2) without performance degradation and safely dissipate 27A of 8/20μs induced surge current (IEC 61000-4-5 2nd edition) with very low clamping voltages. 

Features:

  • ESD, IEC 61000-4-2, ±30kV contact, ±30kV air
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Lightning, IEC 61000- 4-5 2nd edition, 27A (tP=8/20μs)
  • Low clamping voltage 
  • Low leakage current 
  • Small SOD323 package fits 0805 footprints 
  • Moisture Sensitivity Level(MSL -1) 
  • Halogen-free, lead-free and RoHS-compliant 

Applications:

  • Switches / Buttons
  • Test Equipment / Instrumentation 
  • Point-of-Sale Terminals 
  • Medical Equipment
  • Notebooks / Desktops / Servers
  • Computer Peripherals 
  • Automotive applications

Access specifications, certifications, check availability and order parts below

Catalog #AEC-Q101 QualifiedStandoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
CI/OTYP
(pF)
PolarityChannelsMIN VBR@IT
(V)
PackagePartner ECAD ModelsStockSamples
SD22-01FTGNo220.02±30±302735.5V@27A160Unidirectional123SOD323SD22-01FTGCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.