background-waves

Series: SC1205-01ETG

5V Bidirectional low Clamp, Low Leakage Current in SOD882
Product Status| Activei
info

The SC1205-01ETG bidirectional TVS is fabricated in a proprietary silicon avalanche technology. These diodes provide a high ESD (electrostatic discharge) protection level for electronic equipment. The SC1205-01ETG TVS can safely absorb repetitive ESD strikes of ±30 kV (contact and air discharge as defined in IEC 61000-4-2) without any performance degradation. In addition, it can safely dissipate a 7A 8/20μs surge event as defined in IEC 61000-4-5, 2nd Edition.

Notebooks / Desktops / Servers
  • ESD, IEC 61000-4-2, ±30kV contact, ±30kV air
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Surge Tolerance, IEC 6100-4- 5 2nd Edition, 7A (8/20us)
  • Low leakage current of 20nA (MAX) at 5V
  • Halogen-Free, Lead-Free and RoHS-compliant
  • Moisture Sensitivity Level (MSL -1)

SC1205-01ETG Parts

FiltersFilters

SC1205-01ETG Applications

Highlights Section

  • Switches / Buttons
  • Test Equipment / Instrumentation
  • Point-of-Sale Terminals
  • Medical Equipment
  • Computer Peripherals
  • Battery