SP723AB - SP723 Series

Series: SP723
Obsolete: 2008 -12-31 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SP723 is an array of SCR/Diode bipolar structures for ESD and over-voltage protection of sensitive input circuits. The SP723 has 2 protection SCR/Diode device structures per input. There are a total of 6 available inputs that can be used to protect up to 6 external signal or bus lines. Over-voltage protection is from the IN (Pins 1 - 3 and Pins 5 - 7) to V+ or V-.

The SCR structures are designed for fast triggering at a threshold of one +VBE diode threshold above V+ (Pin 8) or a -VBE diode threshold below V- (Pin 4). From an IN input, a clamp to V+ is activated if a transient pulse causes the input to be increased to a voltage level greater than one VBE above V+. A similar clamp to V- is activated if a negative pulse, one VBE less than V-, is applied to an IN input.

Features:

  • ESD Interface per HBM Standards
    • IEC 61000-4-2, Direct Discharge.................8kV (Level 4)
    • IEC 61000-4-2, Air Discharge...................15kV (Level 4)
    • MIL-STD-3015.7.......................................25kV
  • Peak Current Capability
    • IEC 61000-4-5 8/20µs Peak Pulse Current.....±7A
    • Single Transient Pulse, 100s Pulse Width.......±4A
  • Designed to Provide Over-Voltage Protection
    • Single-Ended Voltage Range to...................+30V
    • Differential Voltage Range to......................±15V
  • Fast Switching.....................................2ns Risetime
  • Low Input Leakages..............................2nA at 25°C Typical
  • Low Input Capacitance..........................5pF Typical
  • An Array of 6 SCR/Diode Pairs
  • Operating Temperature Range................-40°C to 105°C

Applications:

  • Microprocessor/Logic Input Protection
  • Data Bus Protection
  • Analog Device Input Protection
  • Voltage Clamp

pdficon SP723 Series Data Sheet

The SP723 is an array of SCR/Diode bipolar structures for ESD and over-voltage protection of sensitive input circuits...

pdficon ESD and Transient Protection Using the SP720 Application Note

This application note discusses ESD and transient protection using the SP720. For a given level of voltage or power there is a defined degree of protection compatible to that need. For the SP720 the protection circuits are designed to clamp over-voltage within a range of peak current that will substantially improve the survival input expectancy of average monolithic silicon circuits used for small signal and digital processing applications.

pdficon AN9734 IEC Electromagnetic Compatibility Standards for Industrial Process Measurement and Control Equipment

This application note discusses the purpose of the International Electrotechnical Commission lEC 61000-4 (previously known as lEC-801) standard which established a common reference for evaluating the performance of industrial-process measurement and control instrumentation when exposed to electric or electromagnetic interference.

pdficon SP720 SP721 and SP723 Turn-On and Turn-Off Characteristics Application Note

The purpose of this application note is to focus on customer concerns related to the fast switching characteristics of the SP720 SP721 and SP723 family of protection ICs during an ESD discharge. The SCR cell structures of this family were first introduced for ESD protection of sensitive ICs that were subject to substantially more severe conditions than normal Human Body Model stress.

To request product environmental information, please complete the Product Environmental Information Request Form.