background-waves

SP5002-06TTG

Product Status| Obsoletei

SP5002-06TTG

6Ch 15KV 5V 2GHz EMI Filter TDFN-16 | Series: SP5002
info
The SP5002 Series Transient Voltage Suppression (TVS) Diode from Littelfuse is a highly integrated Common-Mode Filter (CMF) that provides both electrostatic discharge (ESD) protection and common-mode EMI filtering for systems that use high speed differential serial interfaces. Its high common-mode stop band attenuation in the cellular frequency ranges effectively prevents high speed data lines from interfering with radio frequencies. The SP5002 Series can protect and filter three differential line pairs. Its low-profile RoHS-compliant TDFN-16 package and compact design offer substantial cost and space savings over discrete solutions.
PropertyValue
AEC-Q101 Qualified
Yes
ILeak (µA)
0.1
ESD Contact (kV)
15
ESD Air (kV)
30
CI/O TYP (pF)
0.8
Channels
6
Polarity
Unidirectional
CMAX
1.3
Dynamic Resistance
1.3
VR (Vso)
5
Item Records
0
Record Type
H
  • Deep common-mode stop band attenuation (-30dB)
  • Large differential bandwidth (> 2.0 GHz)
  • Low channel capacitance of 0.8pF
  • Low-profile TDFN-16 package
  • AEC-Q101 qualified

SP5002-06TTG Applications

Highlights Section

  • Protection of HDMI, MIPI D-PHY, USB, or DVI interfaces in:
  • -Smartphones
  • -Tablets
  • -Digital still cameras
  • -Other consumer electronics

SP5002-06TTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP5002-06TTG6Ch 15KV 5V 2GHz EMI Filter TDFN-16RoHS4/20/2015Pb-Free4/20/2015Pdf IconCoC_RoHS10_SP5002-06TTGPdf IconREACH211_Declaration_SP5002-06TTGDoes Not ContainYes4/20/2015

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

Marketing System Internal Email System