background-waves

SP0502BAHT

Product Status| Obsoletei

SP0502BAHT

| Series: SP050xBA
info
The surface mount family of arrays designed to suppress ESD and other transient overvoltage events. These arrays are used to meet the International Electrotechnical Compatibility (IEC transient immunity standards IEC 61000-4-2 for Electrostatic Discharge Requirements). The series are used to help protect sensitive digital or analog input circuits on data, signal, or control lines with voltage levels up to 5VDC. The monolithic silicon arrays are comprised of specially designed structures for transient voltage suppression (TVS). The size and shape of these structures have been tailored for transient protection. The low capacitance and clamp voltage are ideal for high-speed signal line protection.
PropertyValue
VR (Vstandoff)
5.5
ESD Contact (kV)
30
ESD Air (kV)
30
Clamp Voltage
6.8
CI/O TYP (pF)
30
Polarity
Bidirectional
Channels
2
Package
SOT23-3L
Record Type
H
Item Records
0

SP0502BAHT Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP0502BAHT

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.