background-waves

SP4045-04ATG

Product Status| Activei

SP4045-04ATG

4 Ch 30KV 3.3V 1.5pF Diode Array MSOP-10 | Series: SP4045
info

The SP4045 integrates low capacitance diodes with an additional zener diode to protect each I/O pin against ESD and high surge events. This robust device can safely absorb up to 24A per IEC 61000-4-5 2nd edition (tp=8/20μs) without performance degradation and a minimum ±30kV ESD per IEC 61000-4-2 International Standard. Their low loading capacitance also makes them ideal for protecting high speed signal pins.

PropertyValue
AEC-Q101 Qualified
Yes
VR (Vso)
3.3
ILeak (µA)
1
ESD Contact (kV)
±30
ESD Air (kV)
±30
Lightning Immunity (8x20µs)(A)
24
Clamp Voltage
6V@1A
CI/O TYP (pF)
1.5
Polarity
Bidirectional
Channels
4
Package
MSOP-10L
Dynamic Resistance
1
Record Type
H
Device Description
1.5PF 3.3V 24A TVS DIODE ARRAY
Item Records
0
Device Description_string
1.5PF 3.3V 24A TVS DIODE ARRAY
Clamping Voltage_string
6V@1A
  • Signal-integrity-preservingl straight through routing
  • Low leakage current of 1μA (MAX) at 3.3V
  • IEC 61000-4-2 ESD protection: ±30kV by contact and ±30 kV through air
  • IEC 61000-4-4 EFT protection: 40 A (5/50 ns)
  • Lightning, IEC 61000-4-5 2nd edition, 24A (8/20μs)
  • Low capacitance of 1.5pF (TYP) per I/O
  • AEC-Q101 qualified
  • Lead-free, halogen-free, and RoHS compliant
  • Moisture Sensitivity Level (MSL Level-1)

SP4045-04ATG Applications

Highlights Section

  • HDBaseT Protector
  • 10/100/1000 Ethernet
  • 2.5 and 5 Gigabit Ethernet
  • T1/E1 Secondary Protection
  • T3/E3 Secondary Protection
  • A/V Equipment
  • Automotive Ethernet

SP4045-04ATG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP4045-04ATG4 Ch 30KV 3.3V 1.5pF Diode Array MSOP-10RoHS9/15/2015Pb-Free9/15/2015Pdf IconCoC_RoHS10_SP4045-04ATGPdf IconREACH_SVHC Declaration_SP4045-04ATG.pdfDoes Not ContainYes9/15/2015Pdf IconIPC_SP4045-04ATG_IRH

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.