background-waves

Series: SP4044

1.5pF 24A Diode Array (HDBaseT)
Product Status| Activei
info

The SP4044 integrates low capacitance diodes with an additional zener diode to protect each I/O pin against ESD and high surge events. This robust device can safely absorb up to 24A per IEC 61000-4-5 2nd edition (tp=8/20μs) without performance degradation and a minimum ±30kV ESD per IEC 61000-4-2 International Standard. Their low loading capacitance also makes them ideal for protecting high speed signal pins.

  • Signal-integrity-preservingl straight through routing
  • Low leakage current of 1μA (MAX) at 2.8V
  • ESD, IEC 61000-4-2, ±30kV contact, ±30kV air
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Lightning, IEC 61000-4-5 2nd edition, 24A (8/20μs)
  • Low capacitance of 1.5pF (TYP) per I/O
  • AEC-Q101 qualified
  • Halogen free, Lead free and RoHS compliant
  • Moisture Sensitivity Level (MSL Level-1)

SP4044 Parts

FiltersFilters

SP4044 Applications

Highlights Section

  • HDBaseT Protector
  • 10/100/1000 Ethernet
  • 2.5 and 5 Gigabit Ethernet
  • T1/E1 Secondary Protection
  • T3/E3 Secondary Protection
  • A/V Equipment

Series: SP4044 Resources