SP3530 Series - 0.3pF 22 kV unidirectional TVS diode

TVS Diode Array SP3530 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This SP3530 unidirectional diode is fabricated in a proprietary silicon avalanche technology. This provides a high level of protection for electronic equipment that may be exposed to electrostatic discharges (ESD). This robust component can safely absorb repetitive ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard (±8kV contact discharge) without performance degradation. The extremely low loading capacitance also makes it ideal for protecting high speed signal pins such as V-By-One®, HDMI, USB3.0, USB2.0, and IEEE 1394.

Features & Benefits:

  • ESD IEC61000-4-2, ±22kV contact, ±22kV air
  • EFT, IEC61000-4-4, 40A (tp=5/50ns)
  • Lightning, IEC61000-4-5 2nd edition, 2.5A (tp=8/20μs)
  • Low capacitance of 0.3pF (TYP) at 3GHz
  • Low profile 0201 DFN packages and SOD882 packages
  • Facilitates excellent signal integrity
  • ELV Compliant
  • Moisture Sensitivity Level (MSL-1)
  • AEC-Q101 qualified
  • Halogen free, Lead free and RoHS compliant

Applications:

  • Ultra-high speed data lines
  • USB 3.1, 3.0, 2.0
  • HDMI 2.0, 1.4a, 1.3
  • DisplayPort(TM)
  • V-by-One®
  • LVDS interfaces
  • Consumer, mobile and portable electronics
  • Tablet PC and external storage with high speed interfaces
  • Applications requiring high ESD performance in small packages 

Access specifications, certifications, check availability and order parts below

Catalog #Standoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
CI/OTYP
(pF)
PolarityChannelsMIN VBR@IT
(V)
PackagePartner ECAD ModelsStockSamplesCompare
SP3530-01ETG71±22±222.511.8V@2.5A0.3Unidirectional1NASOD882SP3530-01ETGCheckOrder
SP3530-01UTG71±22±222.511.8V@2.5A0.3Unidirectional1NAuDFN0603SP3530-01UTGCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP3530-01ETG Un-dir. 0.3pF 22kv 5V SOD882 TVS RoHS No 05/10/2018 PbFree No 05/10/2018 CoC_RoHS10_SP3530-01ETG REACH_SVHC Declaration_SP3530-01ETG.pdf Yes
05/10/2018
Does not Contain IPC_SP3530-01ETG_EK
SP3530-01UTG Un-dir. 0.3pF 22kv 5V 0201DFN TVS RoHS No 05/10/2018 PbFree No 05/10/2018 CoC_RoHS10_SP3530-01UTG REACH191_Declaration_SP3530-01UTG Yes
05/10/2018
Does not Contain IPC_SP3530-01UTG_XK
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.