background-waves

SP3522-01ETG

Product Status| Activei

SP3522-01ETG

Bi-dir. 0.15pF 22kv 5V SOD882 TVS | Series: SP3522
info

The SP3522 integrates ultra low capacitance cathode-to cathode silicon avalanche diodes to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). This robust component can safely absorb repetitive ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard (±8kV contact discharge) without performance degradation. The extremely low loading capacitance also makes it ideal for protecting high speed signal pins such as V-By-One®, HDMI, USB3.0, USB2.0, and IEEE 1394.

PropertyValue
VR (Vso)
7
ILeak (µA)
1
ESD Contact (kV)
±22
ESD Air (kV)
±22
Lightning Immunity (8x20µs)(A)
2.5
Clamp Voltage
14.5V@2.5A
CI/O TYP (pF)
0.15
Polarity
Bidirectional
Channels
1
Package
SOD882
Dynamic Resistance
0.96
Record Type
H
Item Records
0
Clamping Voltage_string
14.5V@2.5A
  • ESD IEC61000-4-2, ±22 kV by contact, ±22 kV through air
  • EFT, IEC61000-4-4, 40 A (tp = 5/50 ns)
  • Lightning, IEC61000-4-5 2nd edition, 2.5 A (tp=8/20μs)
  • Low capacitance of 0.15pF (TYP) at 3GHz
  • Low profile 0201 DFN packages and SOD882 packages
  • Facilitates excellent signal integrity
  • ELV Compliant
  • Moisture Sensitivity Level (MSL-1)
  • AEC-Q101 qualified
  • Lead-free, halogen-free, and RoHS compliant

SP3522-01ETG Applications

Highlights Section

  • Ultra-high speed data lines
  • USB 3.1, 3.0, 2.0
  • HDMI 2.0, 1.4a, 1.3
  • DisplayPort(TM)
  • V-by-One®
  • LVDS interfaces
  • Consumer, mobile and portable electronics
  • Tablet PC and external storage with high speed interfaces
  • Applications requiring high ESD performance in small packages

SP3522-01ETG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP3522-01ETGBi-dir. 0.15pF 22kv 5V SOD882 TVSRoHS5/10/2018Pb-Free5/10/2018Pdf IconCoC_RoHS10_SP3522-01ETGPdf IconREACH_SVHC Declaration_SP3522-01ETGDoes Not ContainYes5/10/2018Pdf IconIPC_SP3522-01ETG__-XF

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.