background-waves

AQ15-02HTG

Product Status| Activei

AQ15-02HTG

2Ch 30KV 15V TVS Diode Array SOT23-3 | Series: AQxx-02HTG
info

The AQxx-02HTG Series TVS Diode Array is designed to protect sensitive equipment from damage due to electrostatic discharge (ESD), electrical fast transients (EFT), and lightning induced surges.

This AQxx-02HTG series can safely absorb repetitive ESD strikes of ±30 kV (contact and air discharge as defined in IEC 61000-4-2) without any performance degradation. Additionally, the AQ05 can safely conduct a 33A 8/20 surge event as defined in IEC 61000-4-5 2nd edition at low voltage clamping levels.

PropertyValue
AEC-Q101 Qualified
Yes
VR (Vso)
15
ILeak (µA)
1
ESD Contact (kV)
±30
ESD Air (kV)
±30
Lightning Immunity (8x20µs)(A)
15
Clamp Voltage
24V@1A
CI/O TYP (pF)
85
Polarity
Bidirectional
Channels
2
Package
SOT23-3L
Dynamic Resistance
0.3
CMAX
100
Record Type
H
Item Records
0
Clamping Voltage_string
24V@1A
  • IEC 61000-4-2 ESD protection: ±30kV by contact and ±30 kV through air
  • EFT, IEC 61000-4-4, 50A (5/50ns)
  • Lightning, 33A (8/20 as defined in IEC 61000-4-5 2nd edition) for the AQ05
  • Working voltages: 5 V, 12 V, 15 V, 24 V and 36 V
  • Low clamping voltage
  • Low leakage current
  • AEC-Q101 qualified
  • Moisture Sensitivity Level (MSL -1)
  • Lead-free, halogen-free, and RoHS compliant
  • PPAP capable

AQ15-02HTG Applications

Highlights Section

  • Industrial Equipment
  • Test and Medical Equipment
  • Point-of-Sale Terminals
  • Motor Controls
  • Legacy Ports (RS-232, RS-485)
  • Security and Alarm Systems

AQ15-02HTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
AQ15-02HTG2Ch 30KV 15V TVS Diode Array SOT23-3RoHS7/9/2018Pb-Free7/9/2018Pdf IconCoC_RoHS10_AQ15-02HTGPdf IconREACH_SVHC Declaration_AQ15-02HTG.pdfDoes Not Contain

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.