background-waves

AQHV36-01ETG

Product Status| Activei

AQHV36-01ETG

1Ch 200W 36V Undirectional TVS Diode | Series: AQHVxx-01ETG
info

The AQHVxx-01ETG series is designed to provide an option for very fast acting, high performance over-voltage protection devices. Ideally suited for power interfaces, passenger charging interfaces, and well as LED lighting modules, and low speed I/Os. It will protect sensitive equipment from damage due to electrostatic discharge (ESD) and other overvoltage transients. The AQHVxx-01ETG series can safely absorb repetitive ESD strikes above the maximum level of the IEC 61000-4-2 international standard (Level 4, ±8kV contact discharge) without performance degradation and safely conduct up to 8A (AQHV12) of induced surge current (IEC 61000-4-5 2nd edition, tP=8/20μs) with very low clamping voltages.

PropertyValue
AEC-Q101 Qualified
Yes
VR (Vso)
36
ILeak (µA)
1
ESD Contact (kV)
±20
ESD Air (kV)
±15
Lightning Immunity (8x20µs)(A)
2
Clamp Voltage
52V@1A
CI/O TYP (pF)
N/A
Polarity
Unidirectional
Channels
1
MIN VBR@IT (V)
40
Package
SOD882
Dynamic Resistance
1.28
CMAX
25
Record Type
H
Item Records
0
Clamping Voltage_string
52V@1A
  • IEC 61000-4-2 ESD protection: ±30kV by contact and ±30 kV through air
  • IEC 61000-4-4 EFT protection: 40 A (5/50 ns)
  • Lightning, 8A (8/20 as defined in IEC 61000-4-5 2nd edition) for AQHV12
  • Low clamping voltage
  • PPAP capable
  • Low leakage current
  • Small SOD882 packaging helps save board space
  • AEC-Q101 qualified
  • Moisture Sensitivity Level(MSL -1)
  • Lead-free, halogen-free, and RoHS compliant

AQHV36-01ETG Applications

Highlights Section

  • LED Lighting Modules
  • Portable Instrumentation
  • General Purpose I/O
  • RS232 / RS485
  • CAN and LIN Bus
  • Automotive application

AQHV36-01ETG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
AQHV36-01ETG1Ch 200W 36V Undirectional TVS DiodeRoHS8/2/2019Pb-Free8/2/2019Pdf IconCoC_RoHS10_AQHV36-01ETGPdf IconREACH_SVHC Declaration_AQHV36-01ETG.pdfDoes Not ContainYes8/2/2019Pdf IconIPC_AQHVxx-01ETG--C-_EG

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.