background-waves

Series: AQ4023

1.3pF, 12A Discrete TVS Diode
Product Status| Activei
info

The AQ4023 series integrates low capacitance steering diodes with one or two zener diodes for unidirectional or bidirectional protection, respectively, to protect against ESD and lightning induced surge events. These components can safely absorb up to 12A per IEC 61000-4-5 2nd edition (tp=8/20μs) without performance degradation and a minimum ±30kV ESD per IEC 61000-4-2 International Standard. The low loading capacitance and high surge capability make it ideal for protecting telecommunication ports such as xDSL and other high voltage, high speed legacy interfaces.

  • ESD, IEC 61000-4-2, ±30kV contact, ±30kV air
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Lightning, IEC 61000-4-5 2nd edition, 12A (tP=8/20μs)
  • Low capacitance of 1.3pF (@ VR=0V)
  • Low leakage current
  • Unidirectional and Bidirectional configuration
  • Small SOD323 package fits 0805 footprints
  • AEC-Q101 qualified
  • Halogen free, Lead free and RoHS compliant
  • Moisture Sensitivity Level (MSL -1)

AQ4023 Parts

FiltersFilters

AQ4023 Applications

Highlights Section

  • xDSL Interfaces
  • RS-232
  • RS-485
  • Security Equipment
  • Instrumentation
  • Medical Equipment
  • Computers and Peripherals
  • CAN Bus protection
  • Automotive applications

Series: AQ4023 Resources