background-waves

AQ4022-01FTG-C

Product Status| Activei

AQ4022-01FTG-C

1Ch 30KV 15V Bi TVS Diode Array | Series: AQ4022
info

The AQ4022 series integrates low capacitance steering diodes with one or two zener diodes for unidirectional or bidirectional protection, respectively, to protect against ESD and lightning induced surge events. These components can safely absorb up to 15A per IEC 61000-4-5 2nd edition (tp=8/20μs) without performance degradation and a minimum ±30kV ESD per IEC 61000-4-2 International Standard. The low loading capacitance and high surge capability make it ideal for protecting telecommunication ports such as xDSL and other high voltage, high speed legacy interfaces.

PropertyValue
AEC-Q101 Qualified
Yes
VR (Vstandoff)
12
ILeak (µA)
0.1
ESD Contact (kV)
±30
ESD Air (kV)
±30
Lightning Immunity (8x20µs)(A)
15
Clamp Voltage
19V@1A
CI/O TYP (pF)
1.3
Polarity
Bidirectional
Channels
1
MIN VBR@IT (V)
13.3
Package
SOD323
Dynamic Resistance
0.5
CMAX
2
Record Type
H
Item Records
0
Clamping Voltage_string
19V@1A
  • IEC 61000-4-2 ESD protection: ±30kV by contact and ±30 kV through air
  • IEC 61000-4-4 EFT protection: 40 A (5/50 ns)
  • Lightning, IEC 61000-4-5 2nd edition, 15 A (tP=8/20μs)
  • Low capacitance of 1.3pF (@ VR=0V)
  • Low leakage current
  • Unidirectional and Bidirectional configuration
  • Small SOD323 package fits 0805 footprints
  • AEC-Q101 qualified
  • Lead-free, halogen-free, and RoHS compliant
  • Moisture Sensitivity Level (MSL -1)

AQ4022-01FTG-C Applications

Highlights Section

  • xDSL Interfaces
  • RS-232
  • RS-485
  • Power Ports
  • Security Equipment
  • Instrumentation
  • Medical Equipment
  • Computers and Peripherals
  • CAN Bus protection
  • Automotive applications

AQ4022-01FTG-C Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
AQ4022-01FTG-C1Ch 30KV 15V Bi TVS Diode ArrayRoHS8/14/2019Pb-Free8/14/2019Pdf IconCoC_RoHS10_AQ4022-01FTG-CPdf IconREACH_SVHC Declaration_AQ4022-01FTG-CDoes Not ContainYes8/14/2019Pdf IconIPC_AQ402AQ4022-01FTG_AQ4022-01FTG-C_(EF)

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.