background-waves

AQ3522-01FTG

Product Status| Activei

AQ3522-01FTG

5V 2.5A 22KV SOD323 Bi-dir TVS | Series: AQ3522-01FTG
info

The AQ3522-01FTG integrates ultra low capacitance diodes to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). This robust component can safely absorb repetitive ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard (Level 4, ±8kV contact discharge) without performance degradation. The extremely low loading capacitance also makes it ideal for protecting high speed signal pins such as V-By-One®, HDMI, USB3.0 and USB2.0.

PropertyValue
AEC-Q101 Qualified
Yes
ILeak (µA)
0.1
ESD Contact (kV)
+22/-22
ESD Air (kV)
±30
Clamp Voltage
15.5V@2.5A
CI/O TYP (pF)
N/A
Polarity
Bidirectional
Channels
1
MIN VBR@IT (V)
8.5
Package
SOD323
Dynamic Resistance
1.2
Item Records
0
Clamping Voltage_string
15.5V@2.5A
  • ESD, IEC 61000-4-2, ±22kV contact, ±30kV air
  • EFT, IEC 61000-4-4, 40 A (tp = 5/50 ns)
  • Lightning, 2.5 A (8/20μs as defined in IEC 61000-4-5 2nd edition)
  • Low capacitance of 0.15pF (TYP) at 3GHz
  • ESD, ISO 10605, 330pF 330Ω, ±20kV contact, ±20kV air
  • Facilitates excellent signal integrity
  • PPAP capable
  • AEC-Q101 qualified
  • Lead-free, halogen-free, and RoHS compliant
  • Moisture Sensitivity Level (MSL -1)

AQ3522-01FTG Applications

Highlights Section

  • Ultra-high speed data lines
  • USB 3.1, 3.0, 2.0
  • HDMI 2.0, 1.4a, 1.3
  • DisplayPort(TM)
  • V-by-One®
  • LVDS interfaces
  • Automotive application
  • Consumer, mobile and portable electronics
  • Tablet PC and external storage with high speed interfaces
  • Applications requiring high ESD performance in small packages

AQ3522-01FTG Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
AQ3522-01FTG5V 2.5A 22KV SOD323 Bi-dir TVS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.