AQ3400 Series - 1pF, ±30kV Diode Array

littelfuse tvs diode array AQ3400 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The AQ3400 integrates 2 channels of low capacitance steering diodes and an additional zener diode to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). The AQ3400 can safely absorb repetitive ESD strikes above the maximum contact level specified in IEC 61000-4-2 international standard (Level 4, ±8kV contact discharge) without performance degradation. The low off-state capacitance makes it ideal for protecting high-speed signal lines such as USB2.0 or USB 3.0 and 1Gb Ethernet with an extremely low dynamic resistance to protect the most sensitive, state of the art chipsets against ESD transients.

Features & Benefits:

  • ESD, IEC 61000-4-2, ±30kV contact, ±30kV air 
  • ESD, ISO 10605, 330pF 330Ω, ±30kV contact, ±30kV air 
  • EFT, IEC 61000-4-4, 80A (tP=5/50ns) 
  • Lightning, 8A (8/20μs as defined in IEC 61000-4-5 2nd edition) 
  • Low capacitance of 1pF (TYP) per I/O 
  • Low leakage current of 0.01μA (TYP) at 5V 
  • Small form factor μDFN (JEDEC MO-229) package provides flow through routing to simplify PCB layout 
  • AEC-Q101 qualified 
  • Moisture Sensitivity Level(MSL -1)
  • Halogen free, lead free and RoHS compliant
  • PPAP capable

Markets/ Applications:

  • Automotive Electronics 
  • LCD/PDP TVs 
  • External Storages 
  • DVD/Blu-ray Players 
  • Set Top Boxes 
  • Smartphones
  • Ultrabooks/Notebooks 
  • Digital Cameras 
  • Portable Medical 
  • Wearable Technology
 

Access specifications, certifications, check availability and order parts below

Catalog #AEC-Q101 QualifiedStandoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
CI/OTYP
(pF)
PolarityChannelsMIN VBR@IT
(V)
PackagePartner ECAD ModelsStockSamples
AQ3400-02UTGYes50.5±30±308A9.2V@1A3Bidirectional2NAuDFN1610-6LAQ3400-02UTGCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
AQ3400-02UTG 2ch 30kV 5V 8A 1pF Diode Array DFN-6 RoHS No 09/15/2021 PbFree No 09/15/2021 CoC_RoHS10_AQ3400-02UTG REACH_SVHC Declaration_AQ3400-02UTG Yes
09/15/2021
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.