background-waves

AQ3130-01ETG

Product Status| Activei

AQ3130-01ETG

0.3pF 10KV Diode Array | Series: AQ3130
info

The AQ3130 includes back-to-back TVS diodes fabricated in a proprietary silicon avalanche technology to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes up to the maximum level specified in the IEC61000-4-2 international standard without performance degradation. The back-to-back configuration provides symmetrical ESD protection for data lines when AC signals are present.

PropertyValue
AEC-Q101 Qualified
Yes
VR (Vso)
28
ILeak (µA)
0.001
ESD Contact (kV)
±10
ESD Air (kV)
±15
Lightning Immunity (8x20µs)(A)
2
Clamp Voltage
39V@1A/42V@2A
CI/O TYP (pF)
0.3
Polarity
Bidirectional
Channels
1
Package
SOD882
Dynamic Resistance
1
CMAX
0.45
Record Type
H
Item Records
0
Clamping Voltage_string
39V@1A/42V@2A
  • ESD protection of ±10kV contact discharge, ±15 kV air discharge, (IEC61000-4-2)
  • EFT protection, IEC61000-4-4, 40 A (tp = 5/50 ns)
  • Lightning, 2 A (8/20 as defined in IEC 61000-4-5 2nd edition)
  • PPAP capable
  • Low capacitance of 0.3pF@ VR=0V
  • Low leakage current of 50nA (max) at 28V
  • Space efficient 0402 footprint
  • Moisture Sensitivity Level(MSL -1)
  • AEC-Q101 qualified
  • Lead-free, halogen-free, and RoHS compliant

AQ3130-01ETG Applications

Highlights Section

  • Tablets
  • Ultrabook
  • eReader
  • Smart Phones
  • Digital Cameras
  • MP3/ PMP
  • Set Top Boxes
  • Portable Medical
  • NFC and FeliCa
  • Automotive applications

AQ3130-01ETG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
AQ3130-01ETG0.3pF 10KV Diode ArrayRoHS7/28/2016NoPdf IconCoC_RoHS10_AQ3130-01ETGPdf IconREACH_SVHC Declaration_AQ3130-01ETG.pdfDoes Not ContainNoPdf IconIPC_AQ3130-01ETG_IT

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.